Power MOSFET, N-Channel, SUPREMOS®, FAST, 600 V, 25 A, 125 mΩ, I2PAK

Last Shipments

Overview

The SupreMOS® MOSFET is the next generation of high voltage super-junction (SJ) technology employing a deep trench filling process that differentiates it from the conventional SJ MOSFETs. This advanced technology and precise process control provides lowest Rsp on-resistance, superior switching performance and ruggedness. SupreMOS MOSFET is suitable for high frequency switching power converter applications such as PFC, server/telecom power, FPD TV power, ATX power and industrial power applications.

  • This product is general usage and suitable for many different applications.

  • RDS(on) =107mΩ ( Typ.) @ VGS = 10V, ID = 12.5A
  • Ultra low gate charge ( Typ. Qg = 57nC )
  • Low effective output capacitance ( Typ. Coss.eff = 262pF )
  • 100% avalanche tested
  • RoHS compliant

Tools and Resources

Product services, tools and other useful resources related to FCI25N60N

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FCI25N60N-F102

Loading...

Last Shipments

CAD Model

Pb

A

H

P

I2PAK-3 / D2PAK-3 STRAIGHT LEAD

NA

0

TUBE

1000

N

N-Channel

PowerTrench® T1

I2PAK-3

High Voltage

Standard

0

Single

0

600

125

4

4

25

216

-

-

-

57

2520

18

7000

103

3.2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.