N-Channel Power MOSFET, 1500V, 2A, 13Ω

Last Shipments

Overview

2SK3747 is an N-Channel Power MOSFET, 1500V, 2A, 13Ω, TO-3PF-3L.

  • This product is general usage and suitable for many different applications
  • Low ON-resistance.Low input capacitance.ultrahigh-speed switching.
  • High reliability by the adoption of HVP process.
  • Attachment workability is good by Mica-less package.
  • Avaianche resistance guarantee.

Tools and Resources

Product services, tools and other useful resources related to 2SK3747

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

2SK3747-1E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-3PF-3L

NA

0

TUBE

30

No

N-Channel

PowerTrench® T1

TO-3PF-3

High Voltage

Standard

0

Single

0

1500

13000

20

-

2

1

-

-

-

37.5

30

20

-

70

40

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.