Power MOSFET, P-Channel, QFET®, -60 V, -9.4 A, 185 mΩ, DPAK

Favorite

Overview

This P-Channel enhancement mode power MOSFET is produced using a proprietary planar stripe and DMOS technology. This advanced MOSFET technology has been especially tailored to reduce on-state resistance, and to provide superior switching performance and high avalanche energy strength. These devices are suitable for switched mode power supplies, audio amplifier, DC motor control, and variable switching power applications.

  • LCD TV
  • LED TV
  • -9.4A, -60V, RDS(on) = 185mΩ(Max.) @VGS = -10 V, ID = -4.7A
  • Low gate charge ( Typ. 13nC)
  • Low Crss ( Typ. 45pF)
  • 100% avalanche tested

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FQD11P06TM

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

Y

P-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Standard

0

Single

0

-60

185

±30

-4

-9.4

38

-

-

-

13

420

6.3

260

195

45

$0.3774

More Details

Show More

1-25 of 25

Products per page

Jump to :