Power MOSFET, N-Channel, QFET®, 500 V, 28.4 A, 160 mΩ, TO-3P

Favorite

Overview

These N-Channel enhancement mode power field effect transistors are produced using ON Semiconductor’s proprietary, planar stripe, DMOS technology. This advanced technology has been especially tailored to minimize on-state resistance, provide superior switchingperformance, and withstand high energy pulse in the avalanche and commutation mode. These devices are well suited for high efficiency switch mode power supply, power factor correction, electronic lamp ballast based on half bridge.

  • 28.4 A, 500 V, RDS(on) = 160 mΩ (Max.) @ VGS = 10 V, ID = 14.2 A
  • Low Gate Charge (Typ. 110 nC)
  • Low Crss (Typ. 60 pF)
  • 100% Avalanche Tested
  • RoHS compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FQA28N50

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

450

N

500

160

N-Channel

Single

5

5

28.4

310

-

-

-

110

4300

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :