P-Channel Logic Level Power Trench® MOSFET -40V, -65A, 8mΩ

Favorite

Overview

P-Channel Logic Level Power Trench® MOSFET -40 V, -65 A, 8 mΩ

  • Automotive Engine Control
  • PowerTrain Management
  • Solenoid and Motor Drivers
  • Electronic Steering
  • Integrated Starter/Alternator
  • Distributed Power Architectures and VRM
  • Primary Switch for 12V Systems
  • Typical RDS(on) = 6.3 mΩ at VGS = -10V, ID = -65 A
  • Typical Qg(tot) = 48 nC at VGS = -10V, ID = -65 A
  • UIS Capability
  • RoHS Compliant
  • Qualified to AEC Q101
  • Wettable flanks for automatic optical inspection (AOI)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDWS9509L-F085

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

N

-40

13

P-Channel

Single

±16

-3

-65

107

-

15.3

-

48

3360

$0.5222

More Details

Show More

1-25 of 25

Products per page

Jump to :