Dual N-Channel Logic Level PWM Optimized PowerTrench® MOSFET 20V, 9.4A, 10mΩ

Favorite

Overview

These N-Channel Logic Level MOSFETs are produced using an advanced PowerTrench process that has been especially tailored to minimize the on-state resistance and yet maintain superior switching performance.These devices are well suited for low voltage and battery powered applications where low in-line power loss and fast switching are required.

  • Infotainment
  • Portable Navigation
  • Infotainment
  • Other
  • Power Train
  • Safety and Control
  • Comfort and Convenience
  • Body Electronics
  • Vehicle Security Systems
  • Other Automotive
  • 9.4 A, 20 V
    RDS(ON) = 14mΩ, @VGS = 4.5V
    RDS(ON) = 18mΩ, @VGS = 2.5V
  • Low gate charge (16 nC typical)
  • ESD protection diode (note 3)
  • High performance trench technology for extremelylow RDS(ON)
  • High power and current handling capability
  • Qualified to AEC Q101
  • RoHS compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDS6898AZ-F085

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

20

-

N-Channel

Dual

12

1.5

9.4

2

Q1=Q2=18

Q1=Q2=14

9

16

1821

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :