N-Channel PowerTrench® MOSFET 100V, 40A, 8.5mΩ

Favorite

Overview

This N-Channel MOSFET is produced using an advanced PowerTrench® process that has been tailored to minimize the on-state resistance while maintaining superior switching performance.

  • AC-DC Merchant Power Supply - Desktop PC
  • Other Audio & Video
  • Consumer Appliances
  • LED TV
  • Synchronous Rectification for ATX / Server / Telecom PSU
  • Motor Drives
  • Uninterruptible Power Supplies
  • Micro Solar Inverters
  • RDS(on) = 6.5mΩ( Typ.)@ VGS = 10V, ID = 40A
  • Fast Switching Speed
  • Low Gate Charge, QG = 31nC ( Typ.)
  • High Performance Trench Technology for Extremely Low RDS(on)
  • High Power and Current Handling Capability
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDPF085N10A

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

Y

100

8.5

N-Channel

Single

±20

4

40

33.3

-

-

-

31

2025

$1.1053

More Details

Show More

1-25 of 25

Products per page

Jump to :