N-Channel PowerTrench® MOSFET 100V, 67A, 4.5mΩ

Overview

This N-Channel MOSFET is produced using an advanced PowerTrench® process that has been tailored to minimize the on-state resistance while maintaining superior switching performance.

  • AC-DC Merchant Power Supply
  • AC-DC Merchant Power Supply - Servers & Workstations
  • AC-DC Merchant Power Supply - Desktop PC
  • Other Data Processing
  • Synchronous Rectification for ATX / Server / Telecom PSU
  • Motor Drives
  • Uninterruptible Power Supplies
  • Micro Solar Inverters

  • RDS(on) = 3.8mΩ ( Typ.)@ VGS = 10V, ID = 100A
  • Fast Switching Speed
  • Low Gate Charge, QG = 57nC ( Typ.)
  • High Performance Trench Technology for Extremely Low RDS(on)
  • High Power and Current Handling Capability
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDPF045N10A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDPF045N10A

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

1000

Y

N-Channel

PowerTrench® T1

TO-220

Low-Medium Voltage

Standard

0

Single

0

100

4.5

±20

4

67

43

-

-

-

57

3961

13

120

925

34

$1.7488

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.