N-Channel PowerTrench® MOSFET 150V, 35A, 42mΩ

Overview

N-Channel PowerTrench® MOSFET 150 V, 35 A, 42 mΩ

  • Consumer Appliances
  • Automotive Engine Control
  • PowerTrain Management
  • Solenoid and Motor Drivers
  • Integrated Starter/Alternator
  • Primary Switch for 12V Systems

  • RDS(on) = 36mΩ (Typ.) @ VGS = 10V, ID = 12A
  • QG(tot) = 33nC (Typ.) @ VGS = 10V
  • Low Miller Charge
  • Low Qrr Body Diode
  • UIS Capability (Single Pulse and Repetitive Pulse)

Tools and Resources

Product services, tools and other useful resources related to FDP42AN15A0

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDP42AN15A0

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

Y

N-Channel

PowerTrench® T1

TO-220

Low-Medium Voltage

Standard

0

Single

0

150

42

±20

4

35

150

-

-

-

30

2040

6.5

193

216

48

$1.0988

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.