N-Channel PowerTrench® MOSFET 75V, 58A, 16mΩ

Overview

N-Channel PowerTrench® MOSFET 75 V, 58 A, 16 mΩ

  • AC-DC Merchant Power Supply
  • AC-DC Merchant Power Supply - Servers & Workstations
  • AC-DC Merchant Power Supply - Desktop PC
  • Other Consumer Products
  • Synchronous Rectification for ATX / Server / Telecom PSU
  • Battery Protection Circuit
  • Motor Drives
  • Uninterruptible Power Supplies

  • RDS(on) = 13mΩ (Typ.) @ VGS = 10V, ID = 58A
  • QG(tot) = 28nC (Typ.) @ VGS = 10V
  • Low Miller Charge
  • Low Qrr Body Diode
  • UIS Capability (Single Pulse and Repetitive Pulse)

Tools and Resources

Product services, tools and other useful resources related to FDP16AN08A0

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDP16AN08A0

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

Y

N-Channel

PowerTrench® T1

TO-220

Low-Medium Voltage

Standard

0

Single

0

75

16

±20

4

58

135

-

-

-

28

1857

6.4

36

288

88

$0.8414

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.