N-Channel PowerTrench® MOSFET 60V, 313A, 2mΩ

Overview

This N-Channel MOSFET is produced using an advanced PowerTrench® process that has been tailored to minimize the on-state resistance while maintaining superior switching performance.

  • AC-DC Merchant Power Supply
  • AC-DC Merchant Power Supply - Servers & Workstations
  • AC-DC Merchant Power Supply - Desktop PC
  • Other Data Processing
  • Synchronous Rectification for ATX / Server / Telecom PSU
  • Battery Protection Circuit
  • Motor Drives
  • Uninterruptible Power Supplies
  • Renewable System
  • RDS(on) = 1.65mΩ ( Typ.) @ VGS = 10V, ID = 100A
  • Low FOM RDS(on) *QG
  • Low Reverse Recovery Charge, Qrr = 194 nC
  • Soft Reverse Recovery Body Diode
  • Enables Highly Efficiency in Synchronous Rectification
  • Fast Switching Speed
  • 100% UIL Tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDP020N06B

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDP020N06B-F102

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

Yes

N-Channel

PowerTrench® T6

TO-220

Low-Medium Voltage

Standard

0

Single

0

60

2

±20

4.5

313

333

-

-

-

206

16100

34

194

3840

127

$2.553

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.