P-Channel PowerTrench® MOSFET -150V, -0.8A, 1.2Ω

Active

Overview

This P-Channel MOSFET is produced using an advanced PowerTrench® process that has been optimized for the on-state resistance and yet maintain superior switching performance.

  • Active Clamp Switch
  • Load Switch

  • Max rDS(on) = 1.2 Ω at VGS = -10 V, ID = -0.8 A
  • Max rDS(on) = 1.4 Ω at VGS = -6 V, ID = -0.7 A
  • Very Low rDS(on) Mid Voltage P-Channel Silicon Technology Optimized for Low Qg
  • This product is optimised for fast switching applications as well as load switch applications
  • 100% UIL tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDN86265P

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDN86265P

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

Y

P-Channel

PowerTrench® T1

SOT-23

Small Signal

Standard

0

Single

0

-150

1200

±25

-4

-0.8

1.5

-

-

-

2.9

158

0.8

70

17

1.6

$0.348

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.