N-Channel PowerTrench® MOSFET 100V, 2.7A, 109mΩ

Overview

This N-Channel MOSFET is produced using an advanced Power Trench® process that has been optimized for rDS(on), switching performance and ruggedness.

  • This product is general usage and suitable for many different applications.
  • Primary DC-DC Switch
  • Load Switch
  • Max rDS(on) = 109 mΩ at VGS = 10 V, ID = 1.5 A
  • Max rDS(on) = 175 mΩ at VGS = 6 V, ID = 1.2 A
  • High Performance Trench Technology for Extremely Low rDS(on)
  • High Power and Current Handling Capability in a Widely Used Surface Mount Package
  • Fast Switching Speed
  • 100% UIL Tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDN8601

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDN8601

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

Yes

N-Channel

PowerTrench® T1

SOT-23

Small Signal

Standard

0

Single

0

100

109

±20

4

2.7

1.5

-

-

-

1.8

156

0.8

15

47

2.7

$0.1544

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.