P-Channel 2.5V Specified PowerTrench® MOSFET -20V, -2A, 80mΩ

Overview

This P-Channel 2.5V specified MOSFET is produced in a rugged gate version of an advanced PowerTrench process. It has been optimized for power management applications for a wide range of gate drive voltages (2.5V - 12V).

  • This product is general usage and suitable for many different applications.
  • Load Switch
  • Battery Protection
  • Power Management
  • -2 A, -20 V
  • RDS(ON) = 0.08 Ω @ VGS = -4.5 V
  • RDS(ON) = 0.13 Ω @ VGS = -2.5 V.
  • Rugged gate rating (±12V)
  • High performance trench technology for extremely low RDS(ON).
  • Enhanced power SuperSOT™-3 (SOT-23)

Tools and Resources

Product services, tools and other useful resources related to FDN342P

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDN342P

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

Single

0

-20

-

12

-1.5

-2

0.5

130

80

4.2

6.3

635

-

-

-

-

$0.1848

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.