Single P-Channel Logic Level PowerTrench® MOSFET -20V, -2A, 70mΩ

Favorite

Overview

This P-Channel Logic Level MOSFET is produced using an advanced Power Trench process that has been especially tailored to minimize the on-state resistance and yet maintain low gate charge for superior switching performance.
These devices are well suited for portable electronics applications: load switching and power management, battery charging circuits, and DC/DC conversion.

  • This product is general usage and suitable for many different applications.
  • Load Switch
  • Power Management
  • Battery Charging Circuit
  • DC/DC converter
  • -2A, 20V
  • Low gate charge (7.2 nC typical)
  • RDS(ON) = 70 mΩ @ VGS = -4.5 V
  • High power version of industry Standard SOT-23 package. Identical pin-out to SOT-23 with 30% higher power handling capability.
  • Highperformance trench technology for extremelylow RDS(ON).
  • RDS(ON) = 110 mΩ @ VGS = -2.5 V

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDN340P

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

-20

-

P-Channel

Single

8

-1.5

-2

0.5

110

70

1.4

7.2

779

$0.1041

More Details

Show More

1-25 of 25

Products per page

Jump to :