N-Channel 2.5V Specified PowerTrench™ MOSFET 20V, 1.7A, 70mΩ

Overview

This N-Channel 2.5V specified MOSFET is produced using an advanced PowerTrench process that has been especially tailored to minimize the on-state resistance and yet maintain low gate charge for superior switching performance.

  • This product is general usage and suitable for many different applications.
  • DC/DC converter
  • Load Switch

  • 1.7 A, 20 V
  • RDS(on) = 0.07 Ω @ VGS = 4.5 V
  • RDS(on) = 0.100 Ω @ VGS = 2.5 V
  • Low gate charge (3.5nC typical).
  • High performance trench technology for extremely lowRDS(ON).
  • High power and current handling capability.

Tools and Resources

Product services, tools and other useful resources related to FDN335N

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDN335N

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

Single

0

20

-

8

1.5

1.7

0.5

100

70

7

3.5

310

-

-

-

-

$0.1315

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.