N-Channel 1.8 Vgs Specified PowerTrench® MOSFET 20V, 2A, 70mΩ

Active

Overview

This 20V N-Channel MOSFET uses a high voltage PowerTrench process. It has been optimized for power management applications.

  • This product is general usage and suitable for many different applications.
  • Load Switch
  • Battery Protection
  • Power Management

  • 2 A, 20 V
  • RDS(ON) = 70 mΩ @ VGS = 4.5 V
  • RDS(ON) = 80 mΩ @ VGS = 2.5 V
  • RDS(ON) = 120 mΩ @ VGS = 1.8 V
  • Low gate charge
  • Fast switching speed
  • High performance trench technology for extremely low RDS(on)

Tools and Resources

Product services, tools and other useful resources related to FDN327N

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDN327N

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

Single

0

20

-

8

1.5

2

0.5

80

70

3.6

4.5

423

-

-

-

-

$0.1052

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.