P-Channel 1.8V Specified PowerTrench® MOSFET -20V, -2.4A, 52mΩ

Overview

This P-Channel 1.8V specified MOSFET uses an advanced low voltage PowerTrench process. It has been optimized for battery power management applications.

  • This product is general usage and suitable for many different applications.
  • Battery Management
  • Load Switch
  • Battery Protection

  • -2.4A, -20V
  • RDS(ON) = 52 mΩ @ VGS = -4.5V
  • RDS(ON) = 70 mΩ @ VGS = -2.5V
  • RDS(ON) = 100 mΩ @ VGS = -1.8V
  • Fast switching speed
  • ESD protection diode
  • High performance trench technology for extremelylow RDS(ON)
  • SuperSOT™ -3 provides low RDS(ON) and 30% higherpower handling capability than SOT23 in the samefootprint

Tools and Resources

Product services, tools and other useful resources related to FDN304PZ

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDN304PZ

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

Single

0

-20

-

8

-1.5

-2.4

0.5

70

52

3.8

12

1310

-

-

-

-

$0.1831

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.