P-Channel 1.8V Specified PowerTrench® MOSFET -20V, -2.4A, 52mΩ

Favorite

Overview

This P-Channel 1.8V specified MOSFET uses an advanced low voltage PowerTrench process. It has been optimized for battery power management applications.

  • This product is general usage and suitable for many different applications.
  • Battery Management
  • Load Switch
  • Battery Protection
  • -2.4 A, -20 V
  • RDS(on) = 0.052 Ω @ VGS = -4.5 V
  • RDS(on) = 0.070 Ω @ VGS = -2.5 V
  • RDS(on) = 0.100 Ω @ VGS = -1.8 V
  • Fast switching speed
  • High performance trench technology for extremely low RDS(ON)
  • SuperSOT TM -3 provides low RDS(ON) and 30% higher power handling capability than SOT23 in the samefootprint

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDN304P

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

-20

-

P-Channel

Single

8

-1.5

-2.4

0.5

70

52

12

12

1312

$0.1615

More Details

Show More

1-25 of 25

Products per page

Jump to :