N-Channel PowerTrench® MOSFET 20V, 6.1A, 28mΩ

Favorite

Overview

This N-Channel PowerTrench MOSFET is produced using an advanced PowerTrench® process that has been especially tailored to minimize on-state resistance and yet maintain low gate charge for superior switching performance.

  • Primary DC-DC Switch
  • Load Switch
  • Max rDS(on) = 28 mΩ at VGS = 4.5 V, ID = 5.2 A
  • Max rDS(on) = 45 mΩ at VGS = 2.5 V, ID = 4.4 A
  • High Performance Trench Technology for Extremely Low rDS(on)
  • High Power and Current Handling Capability in a Widely Used Surface Mount Package
  • Fast Switching Speed
  • 100% UIL Tested
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDN028N20

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

Y

20

-

N-Channel

Single

12

1.5

6.1

1.5

45

28

12

2.8

399

$0.1343

More Details

Show More

1-25 of 25

Products per page

Jump to :