N-Channel Dual CoolTM 88 PowerTrench® MOSFET 80V, 254A, 1.35mΩ

Favorite

Overview

This N-Channel MOSFET is produced using an advanced PowerTrench® process. Advancements in both silicon and Dual CoolTM package technologies have been combined to offer the lowest rDS(on) while maintaining excellent switching performance by extremely low Junction-to-Ambient thermal resistance.

  • Oring FET / Load Switch
  • Synchronous Rectification
  • DC-DC Conversion
  • Max rDS(on) = 1.35 mΩ at VGS = 10 V, ID = 36 A
  • Max rDS(on) = 1.82 mΩ at VGS = 8 V, ID = 31 A
  • Advanced Package and Silicon combination for low rDS(on) and high efficiency
  • Next generation enhanced body diode technology, engineered for soft recovery
  • Low profile 8x8mm MLP package
  • MSL1 robust package design
  • 100% UIL tested
  • RoHS Compliant

Search

Close Search

Products:

1

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Configuration

V(BR)DSS Min (V)

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

RDS(on) Max @ VGS = 10 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Pricing ($/Unit)

Loading...

FDMT80080DC

Active

Pb

A

H

P

PQFN-8

1

260

REEL

3000

Y

N-Channel

Single

80

±20

4

254

156

-

-

1.35

-

159

14800

$2.1425

More Details

Show More

1-25 of 25

Products per page

Jump to :