N-Channel Dual CoolTM 88 PowerTrench® MOSFET 60V, 292A, 1.1mΩ

Favorite

Overview

This N-Channel MOSFET is produced using an advanced PowerTrench® process. Advancements in both silicon and Dual CoolTM package technologies have been combined to offer the lowest rDS(on) while maintaining excellent switching performance by extremely low Junction-to-Ambient thermal resistance.

  • Oring FET / Load Switch
  • Synchronous Rectification
  • DC-DC Conversion
  • Max rDS(on) = 1.1 mΩ at VGS = 10 V, ID = 43 A
  • Max rDS(on) = 1.3 mΩ at VGS = 8 V, ID = 37 A
  • Advanced Package and Silicon combination for low rDS(on) and high efficiency
  • Next generation enhanced body diode technology, engineered for soft recovery
  • Low profile 8x8mm MLP package
  • MSL1 robust package design
  • 100% UIL tested
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMT80060DC

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

Y

N-Channel

PowerTrench® T6

Power 88 Dual Cool

Low-Medium Voltage

Standard

0

Single

0

60

1.1

±20

4

292

156

-

-

-

137

14406

19

89

3222

87

$3.394

More Details

Show More

1-25 of 25

Products per page

Jump to :