N-Channel Dual Cool™ 88 PowerTrench® MOSFET 150V, 72A, 9.0mΩ

Active, Not Rec

Overview

This N-Channel MOSFET is produced using an advanced PowerTrench® process. Advancements in both silicon and Dual CoolTM package technologies have been combined to offer the lowest rDS(on) while maintaining excellent switching performance by extremely low Junction-to-Ambient thermal resistance.

  • Oring FET / Load Switch
  • Synchronous Rectification
  • DC-DC Conversion
  • Max rDS(on) = 9.0 mΩ at VGS = 10 V, ID = 13 A
  • Max rDS(on) = 11.5 mΩ at VGS = 6 V, ID = 11 A
  • Advanced Package and Silicon combination for low rDS(on) and high efficiency
  • Next generation enhanced body diode technology, engineered for soft recovery
  • Low profile 8x8mm MLP package
  • MSL1 robust package design
  • 100% UIL tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMT800152DC

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMT800152DC

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

Yes

N-Channel

PowerTrench® T1

Power 88 Dual Cool

Low-Medium Voltage

Standard

0

Single

0

150

9

±20

4

72

156

-

-

9

38

4196

12

187

379

16

$2.875

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.