N-Channel Dual CoolTM 88 PowerTrench® MOSFET 80V 164A, 1.35mΩ

Last Shipments

Overview

This N-Channel MOSFET is produced using an advanced PowerTrench® process. Advancements in both silicon and Dual CoolTM package technologies have been combined to offer the lowest rDS(on) while maintaining excellent switching performance by extremely ow Junction-to-Ambient thermal resistance.

  • Oring FET / Load Switch
  • Synchronous Rectification
  • DC-DC Conversion
  • Max rDS(on) = 1.35 mΩ at VGS = 10 V, ID = 36 A
  • Max rDS(on) = 1.8 mΩ at VGS = 8 V, ID = 31 A
  • Advanced Package and Silicon Combination for Low rDS(on)and High Efficiency
  • Next Generation Enhanced Body Diode Technology, Engineered for Soft Recovery
  • Low Profile 8x8mm MLP Package
  • MSL1 Robust Package Design
  • 100% UIL Tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMT1D3N08B

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMT1D3N08B

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

No

N-Channel

PowerTrench® T6

Power 88 Dual Cool

Low-Medium Voltage

Standard

0

Single

0

80

1.35

±20

4

164

178

-

-

-

152

14000

37

90

2050

50

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.