N-Channel PowerTrench® MOSFET 60V, 245A, 1.65mΩ

Favorite

Overview

On Semiconductor’s advanced PowerTrench® process that has been especially tailored to minimize the on-state resistance and yet maintain superior switching performance.

  • Primary Switch in insolated DC-DC
  • Synchronous Rectifier
  • Load Switch
  • Extended TJ rating to 175°C
  • Max rDS(on) = 1.65 mΩ at VGS = 10 V, ID = 32 A
  • Max rDS(on) = 2.2 mΩ at VGS = 8 V, ID = 27 A
  • Advanced Package and Silicon combination for low rDS(on) and high efficiency
  • MSL1 robust package design
  • 100% UIL tested
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMS86550ET60

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

Y

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

0

Single

0

60

1.65

±20

4.5

245

187

-

-

-

90

8235

20

62

2140

70

$3.4318

More Details

Show More

1-25 of 25

Products per page

Jump to :