N-Channel Dual CoolTM 56 PowerTrench® MOSFET 80V, 110A, 3.1mΩ

Favorite

Overview

This N-Channel MOSFET is produced using an advanced Power Trench® process. Advancements in both silicon and Dual Cool™ package technologies have been combined to offer the lowest rDS(on) while maintaining excellent switching performance by extremely low Junction-to-Ambient thermal resistance.

  • AC-DC Merchant Power Supply
  • Dual Cool™ Top Side Cooling PQFN package
  • Max rDS(on) = 3.1 mΩ at VGS = 10 V, ID = 24 A
  • Max rDS(on) = 4.0 mΩ at VGS = 8 V, ID = 21 A
  • High performance technology for extremely low rDS(on)
  • 100% UIL Tested
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMS86300DC

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

Y

80

4

N-Channel

Single

±20

4.5

110

125

-

4

-

59

5265

$1.1416

More Details

Show More

1-25 of 25

Products per page

Jump to :