Power MOSFET 80V Single N Channel, 136A, 3.5mΩ in Power 56 Package.

Active

Overview

This N-Channel MV MOSFET is produced using ON Semiconductor’s advanced PowerTrench® process that incorporates Shielded Gate technology. This process has been optimized to minimise on-state resistance and yet maintain superior switching performance with best in class soft body diode.

  • This product is general usage and suitable for many different applications.

  • AC-DC Synchronous Rectification
  • DC-DC primary and secondary mosfet
  • Motor control switch

  • Shielded Gate MOSFET Technology
  • Max rDS(on) = 3.5 mΩ at VGS = 10 V, ID = 45 A
  • Max rDS(on) = 5.1 mΩ at VGS = 4.5 V, ID = 36 A
  • 50% Lower Qrr than Other MOSFET Suppliers
  • Lowers Switching Noise/EMI
  • MSL1 Robust Package Design
  • 100% UIL Tested
  • RoHS Compliant
  • Logic Level drive Capable

Tools and Resources

Product services, tools and other useful resources related to FDMS3D5N08LC

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMS3D5N08LC

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

Y

N-Channel

PowerTrench® T8

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

80

3.5

20

2.5

136

2.5

-

5.1

28

59

4375

7

86

1025

39

$1.4167

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.