GreenBridgeTM 2 Series of High-Efficiency Bridge Rectifiers

Active

Overview

FDMQ8205A is GreenBridgeTM2 series of quad MOSFETs for a bridge application so that the input will be insensitive to the polarity of a power source coupled to the device. Many known bridge rectifier circuits can be configured using typical diodes. The conventional diode bridge has relatively high power loss that is undesirable in many applications. Especially, Power over Ethernet (PoE) Power Device (PD) application requires high-efficiency bridges because it should be operated with the limited power delivered from Power Source Equipment (PSE) which is classified by IEEE802.3at. FDMQ8205A is configured with low rDS(on) dual P-ch MOSFETs and N-ch MOSFETs so that it can reduce the power loss caused by the voltage drop, compared to the conventional diode bridge. FDMQ8205A enables the application to maximize the available power and voltage and to eliminate the thermal design problems in PoE PD applications.
FDMQ8205A GreenBridgeTM2 is compatible with IEEE802.3 at PoE standard by not compromising detection and classification.

  • This product is general usage and suitable for many different applications.

  • IP Phones
  • Network Cameras
  • Wireless Access Points
  • Thin Clients
  • Microcell
  • Femtocell

  • Low Power Loss GreenBridgeTM Replaces Diode Bridge
  • Self Driving Circuitry for MOSFETs
  • Low rDS(on) 100V Rated MOSFETs
  • Maximizing Available Power and Voltage
  • Eliminating Thermal Design Problems
  • IEEE802.3at Compatible
    Meet Detection and Classification Requirement
    Work with 2 and 4-pair Architecture
    Small Backfeed Voltage
  • Compact MLP 4.5x5 Package

Tools and Resources

Product services, tools and other useful resources related to FDMQ8205A

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMQ8205A

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-12

1

260

REEL

3000

Y

Complementary

PowerTrench® T1

WDFN-12

Low-Medium Voltage

Standard

0

Quad

0

80

-

-

-

-

2.5

-

-

-

-

-

-

-

-

-

$1.3741

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.