N-Channel Shielded Gate PowerTrench® MOSFET 60V, 87A, 4.3mΩ

Favorite

Overview

This N-Channel MOSFET is produced using an advanced PowerTrench® process that incorporates Shielded Gate technology. This process has been optimized for the on-state resistance and yet maintain superior switching performance.

  • DC-DC Merchant Power Supply
  • Shielded Gate MOSFET Technology
  • Max rDS(on) = 4.3 mΩ at VGS = 10 V, ID = 18 A
  • Max rDS(on) = 6.5 mΩ at VGS = 4.5 V, ID = 15 A
  • High performance technology for extremely low rDS(on)
  • Termination is Lead-free
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMC86570LET60

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

Y

N-Channel

PowerTrench® T6

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

60

4.3

±20

3

87

65

-

6.5

-

29

4790

6.3

26

821

19

$1.1275

More Details

Show More

1-25 of 25

Products per page

Jump to :