N-Channel Power Trench® MOSFET 100V, 7.5A, 103mΩ

Overview

This N-Channel logic Level MOSFETs are produced using an advanced Power Trench® process that has been special tailored to minimize the on-state resistance and yet maintain superior switching performance. G-S Zener has been added to enhance ESD voltage level.

  • Consumer
  • Maximum RDS(on) = 103 mΩ at VGS = 10 V, ID = 3.3 A
  • Maximum RDS(on) = 153 mΩ at VGS = 4.5 V, ID = 2.7 A
  • HBM ESD protection level >3 KV typical
  • 100% UIL Tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMC86116LZ

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMC86116LZ

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

Yes

N-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

100

103

±20

2.2

7.5

19

-

153

-

2

232

0.7

23

45

2.4

$0.3659

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.