N-Channel PowerTrench® MOSFET 25V, 40A, 5.7mΩ

Overview

This N-Channel MOSFET has been designed specifically to improve the overall efficiency and to minimize switch node ringing of DC/DC converters using either synchronous or conventional switching PWM controllers. It has been optimized for low gate charge, low rDS(on), fast switching speed and body diode reverse recovery performance.

  • Desktop PC
  • Consumer Appliances
  • Notebook PC
  • Distribution
  • EMS
  • Maximum rDS(on) = 6.0 mΩ at VGS = 4.5 V, ID = 17 A
  • State-of-the-art switching performance
  • Lower output capacitance, gate resistance, and gate charge boost efficiency
  • Shielded gate technology reduces switch node ringing and increases immunity to EMI and cross conduction
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMC8588

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMC8588

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

25

5

12

1.8

40

26

-

5.7

3

12

1228

-

-

-

-

$0.342

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.