N-Channel Power Trench® MOSFET 40V, 20A, 5.8mΩ

Overview

This N-Channel MOSFET is produced using an advanced Power Trench® process that has been especially tailored to minimize the on-state resistance and yet maintain superior switching performance.

  • This product is general usage and suitable for many different applications.

  • Max rDS(on) = 5.8mΩ at VGS = 10V, ID = 13.5A
  • Max rDS(on) = 8.0mΩ at VGS = 4.5V, ID = 11.8A
  • Low Profile - 1mm max in Power 33
  • 100% UIL Tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMC8462

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMC8462

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

Y

N-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

40

5.8

±20

3

20

41

-

8

12

30

2000

5

20

545

80

$0.4002

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.