N-Channel Shielded Gate Power Trench® MOSFET 40V, 141A, 2.1mΩ

Active, Not Rec

Overview

This N-Channel MOSFET is produced using an advanced PowerTrench® process that incorporates shielded gate technology. This process has been optimized for the on-state resistance and yet maintain superior switching performance.

  • This product is general usage and suitable for many different applications.
  • Shielded Gate MOSFET Technology
  • Max rDS(on) = 2.1 mΩ at VGS = 10 V, ID = 27 A
  • Max rDS(on) = 3.1 mΩ at VGS = 4.5 V, ID = 22 A
  • High Performance Technology for Extremely Low rDS(on)
  • Termination is Lead-free
  • 100% UIL Tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMC8360LET40

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMC8360LET40

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

Yes

N-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

40

2.1

±20

3

141

75

-

3.1

24

27

3785

8.1

30

1220

57

$0.5546

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.