N-Channel PowerTrench® MOSFET 40V, 14A, 9.7mΩ

Favorite

Overview

This N-Channel MOSFET is produced using an advanced Power Trench® process that has been especially tailored to minimize the on-state resistance and yet maintain superior switching performance.

  • DC-DC Merchant Power Supply
  • Max rDS(on) = 9.7 mΩ at VGS = 10 V, ID = 12 A
  • Max rDS(on) = 12.5 mΩ at VGS = 4.5 V, ID = 10 A
  • Low Profile - 0.8mm max in Power 33
  • 100% UIL test
  • RoHS Compliant

Search

Close Search

Products:

1

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Configuration

V(BR)DSS Min (V)

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

RDS(on) Max @ VGS = 10 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Pricing ($/Unit)

Loading...

FDMC8327L

Active

Pb

A

H

P

WDFN-8

1

260

REEL

3000

Y

N-Channel

Single

40

±20

3

14

30

-

12.5

9.7

-

9.7

1235

$0.3962

More Details

Show More

1-25 of 25

Products per page

Jump to :