Dual N & P-Channel PowerTrench® MOSFET 150V

Active

Overview

These Dual N and P-Channel enhancement mode Power MOSFETs are produced using an advanced PowerTrench® process that has been especially tailored to minimize on-state resistance and yet maintain superior switching performance. Shrinking the area needed for implementation of active clamp topology; enabling best in class power density.

  • This product is general usage and suitable for many different applications.

  • Q1: N-Channel
    Max rDS(on) = 152 mΩ at VGS = 10 V, ID = 2.4 A
    Max rDS(on) = 212 mΩ at VGS = 6 V, ID = 2 A
  • Q2: P-Channel
    Max rDS(on) = 1200 mΩ at VGS = -10 V, ID = -0.9 A
    Max rDS(on) = 1400 mΩ at VGS = -6 V, ID = -0.8 A
  • Optimised for active clamp forward converters
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMC8097AC

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMC8097AC

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

Y

Complementary

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Standard

0

Dual

0

150

155

20

4

2.4

1.9

~NA~

~NA~

7.2

1.2

162

1

43

13

1.4

$1.7547

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.