N-Channel Power Trench® MOSFET 30V, 14.8A, 7.2mΩ

Favorite

Overview

This N-Channel MOSFET is produced using an advanced Power Trench® process that has been especially tailored to minimize the on-state resistance. This device is well suited for Power Management and load switching applications common in Notebook Computers and Portable Battery Packs.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 7.2 mΩ at VGS = 10 V, ID = 14.8 A
  • Max rDS(on) = 9.5 mΩ at VGS = 4.5 V, ID = 12.4 A
  • High performance technology for extremely low rDS(on)
  • Termination is Lead-free and RoHS Compliant

Search

Close Search

Products:

1

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Configuration

V(BR)DSS Min (V)

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

RDS(on) Max @ VGS = 10 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Pricing ($/Unit)

Loading...

FDMC7680

Active

Pb

A

H

P

WDFN-8

1

260

REEL

3000

Y

N-Channel

Single

30

20

3

14.8

31

-

9.5

7.2

8

14

2145

$0.5266

More Details

Show More

1-25 of 25

Products per page

Jump to :