P-Channel Power Trench® MOSFET -30V, -20A, 10mΩ

Active, Not Rec

Overview

This part number is not recommended for new designs. Please apply NTTFS015P03P8ZTAG as a replacement. The FDMC6679AZ has been designed to minimize losses in load switch applications. Advancements in both silicon and package technologies have been combined to offer the lowest rDS(on) and ESD protection.

  • This product is general usage and suitable for many different applications.

  • Max rDS(on) = 10 mΩ at VGS = -10 V, ID = -11.5 A
  • Max rDS(on) = 18 mΩ at VGS = -4.5 V, ID = -8.5 A
  • HBM ESD protection level of 8 kV typical(note 3)
  • Extended VGSS range (-25 V) for battery applications
  • High performance trench technology for extremely low rDS(on)
  • High power and current handling capability
  • Termination is Lead-free and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMC6679AZ

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMC6679AZ

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

Y

P-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

-30

10

25

-3

-20

41

-

18

44

37

2985

-

-

-

-

$0.4713

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.