Dual N-Channel PowerTrench® MOSFET 30V

Active

Overview

This device includes two specialized N-Channel MOSFETs in a dual power33(3mm X 3mm MLP) package. The switch node has been internally connected to enable easy placement and routing of synchronous buck converters. The control MOSFET (Q1) and synchronous MOSFET (Q2) have been designed to provide optimal power efficiency.

  • This product is general usage and suitable for many different applications.
  • Q1: N-Channel
    MAX rDS(on) = 11.6 mΩ at VGS = 10 V, ID = 10 A
    Max rDS(on) = 13.3 mΩ at VGS = 4.5V, ID = 9 A
  • Q2: N-Channel
    MAX rDS(on) = 6.4 mΩ at VGS = 10V, ID = 16 A
    Max rDS(on) = 7.0 mΩ at VGS = 4.5V, ID = 15 A
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMC007N30D

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMC007N30D

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Dual

0

30

7

12

3

Q1: 10.0, Q2: 16.0

Q1: 1.9 , Q2: 2.5

-

7

35

11

1685

-

-

-

-

$0.3212

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.