N-Channel Shielded Gate PowerTrench® MOSFET 80 V, 64A, 6.8mΩ

Overview

This N-Channel MV MOSFET is produced using an advanced PowerTrench® process that incorporates Shielded Gate technology. This process has beenoptimized to minimise on on-state resistance and yet maintain in class soft body diode

  • Primary DC−DC MOSFET
  • Synchronous Rectifier in DC−DC and AC−DC
  • Motor Drive
  • Solar
  • Shielded Gate MOSFET Technology
  • Max rDS(on) = 6.8 mΩ at VGS = 10 V, ID = 21 A
  • Max rDS(on) = 11.1 mΩ at VGS = 4.5 V, ID = 17 A
  • 5 V Drive Capable
  • 50% lower Qrr than other MOSFET suppliers
  • Lowers switching noise/EMI
  • MSL1 robust package design
  • 100% UIL tested
  • RoHS Compliant
  • Dualcool capable package

Tools and Resources

Product services, tools and other useful resources related to FDMC007N08LCDC

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMC007N08LCDC

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

Yes

N-Channel

PowerTrench® T8

Power 33 Dual Cool

Low-Medium Voltage

Logic

0

Single

0

80

6.8

±20

2.5

64

3

-

11.1

15

31

2195

4

24

521

25

$1.3239

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.