Single N-Channel PowerTrench® MOSFET 60V, 7.5A, 23mΩ

Favorite

Overview

This device has been designed to provide maximum efficiency and thermal performance for synchronous buck converters. The ow rDS(on) and gate charge provide excellent switching performance.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 23 mΩ at VGS = 10 V, ID = 7.5 A
  • Max rDS(on) = 35 mΩ at VGS = 4.5 V, ID = 6 A
  • Low Profile - 0.8 mm maximum in the new package MicroFET 2x2 mm
  • Free from halogenated compounds and antimony oxides
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMA86551L

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

N-Channel

PowerTrench® T6

Power 22

Low-Medium Voltage

Logic

0

Single

0

60

23

±20

3

7.5

2.4

-

35

22

5.8

881

1.4

9.7

182

6.1

$0.3971

More Details

Show More

1-25 of 25

Products per page

Jump to :