N-Channel PowerTrench® MOSFET 100V, 3.3A, 88mΩ

Overview

This device has been designed to provide maximum efficiency and thermal performance for synchronous buck converters. The low rDS(on) and gate charge provide excellent switching performance.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 88 mΩ at VGS = 10 V, ID = 3.3 A
  • Max rDS(on) = 132 mΩ at VGS = 4.5 V, ID = 2.7 A
  • Low Profile - 0.8 mm maximum in the new package MicroFET 2x2 mm
  • Free from halogenated compounds and antimony oxides
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMA86151L

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMA86151L

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Yes

N-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Single

0

100

88

±20

3

3.3

2.4

-

132

-

2.6

322

1

25

55

3

$0.4071

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.