P-Channel PowerTrench® MOSFET -20V, -7.8A, 24mΩ

Overview

This device is designed specifically for battery charge or load switching in cellular handset and other ultraportable applications. It features a MOSFET with low on-stade resistance. The MicroFET 2X2 package offers exceptional thermal perfomance for its physical size and is well suited to linear mode applications.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 24 mΩ at VGS = -5 V, ID = -7.8 A
  • Max rDS(on) = 25 mΩ at VGS = -4.5 V, ID = -7 A
  • Max rDS(on) = 35 mΩ at VGS = -2.5 V, ID = -5.5 A
  • Max rDS(on) = 45 mΩ at VGS = -1.8 V, ID = -4 A
  • Low Profile - 0.8 mm maximum - in the package MicroFET2X2 mm
  • HBM ESD protection level > 3.2K V typical (Note3)
  • Free from halogenated compounds and antimony oxides
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMA507PZ

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMA507PZ

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Single

0

-20

-

8

-1.5

-7.8

2.4

35

25

14

30

1515

-

-

-

-

$0.1854

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.