Dual N-Channel PowerTrench® MOSFET 20V, 3.7A, 68mΩ

Overview

This device is designed specifically as a single package solution for dual switching requirements in cellular handset and other ultra-portable applications. It features two independent N-Channel MOSFETs with low on-state resistance for minimum conduction losses. The MicroFET 2x2 package offers exceptional thermal performance for its physical size and is well suited to linear mode applications.

  • This product is general usage and suitable for many different applications.
  • 3.7 A, 20V
    RDS(ON) = 68 mΩ @ VGS = 4.5V
    RDS(ON) = 86 mΩ @ VGS = 2.5V
  • Low profile – 0.8 mm maximum – in the new packageMicroFET 2x2 mm
  • HBM ESD protection level > 2kV (Note 3)
  • RoHS Compliant
  • Free from halogenated compounds and antimonyoxides

Tools and Resources

Product services, tools and other useful resources related to FDMA1028NZ

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMA1028NZ

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Dual

0

20

-

12

1.5

3.7

1.4

Q1=Q2=86

Q1=Q2=68

-

4

340

-

-

-

-

$0.1688

More Details

FDMA1028NZ-F021

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Dual

0

20

-

12

1.5

3.7

1.4

Q1=Q2=86

Q1=Q2=68

-

4

340

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.