Single N-Channel PowerTrench® MOSFET 80 V, 4 A, 36.5 mΩ

Lifetime

Overview

This device has been designed to provide maximum efficiency and thermal performance for synchronous buck converters. The low rDS(on) and gate charge provide excellent switching performance.

  • This product is general usage and suitable for many different applications.

  • Max rDS(on) = 36.5 mΩ at VGS = 10 V, ID = 4 A
  • Max rDS(on) = 56.9 mΩ at VGS = 4.5 V, ID = 3 A
  • Low Profile - 0.8 mm maximum in the new package MicroFET 2x2 mm
  • Free from halogenated compounds and antimony oxides
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDMA037N08LC

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDMA037N08LC

Loading...

Lifetime

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

N-Channel

PowerTrench® T8

Power 22

Low-Medium Voltage

Logic

0

Single

0

80

36.5

20

2.5

4

0.9

-

56.9

3.2

6.5

425

0.9

26

110

6

$0.5848

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.