N-Channel PowerTrench® MOSFET 100V, 57A, 16mΩ

Overview

This N-Channel MOSFET is produced using a PowerTrench® process that has been tailored to minimize the on-state resistance while maintaining superior switching performance.

  • AC-DC Merchant Power Supply
  • AC-DC Merchant Power Supply - Desktop PC
  • AC-DC Merchant Power Supply - Servers & Workstations
  • RDS(on) = 12mΩ ( Typ.) @ VGS = 10V, ID = 49A
  • Fast switching speed
  • Low Gate Charge
  • High performance trench technology for extremely low RDS(on)
  • High power and current handling capability
  • RoHS compliant

Tools and Resources

Product services, tools and other useful resources related to FDI150N10

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDI150N10

Loading...

Active

CAD Model

Pb

A

H

P

I2PAK-3 / D2PAK-3 STRAIGHT LEAD

NA

0

TUBE

800

Yes

N-Channel

PowerTrench® T1

D2PAK

Low-Medium Voltage

Standard

0

Single

0

100

16

±20

4.5

57

110

-

-

-

53

3580

15

70

340

140

$1.0968

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.