Power MOSFET, N-Channel, UniFETTM, 500 V, 44 A, 120 mΩ, TO-247

Overview

UniFETTM MOSFET is a high voltage MOSFET family based on planar stripe and DMOS technology. This MOSFET is tailored to reduce on-state resistance, and to provide better switching performance and higher avalanche energy strength. This device family is suitable for switching power converter applications such as power factor correction (PFC), flat panel display (FPD) TV power, ATX and electronic lamp ballasts.

  • This product is general usage and suitable for many different applications.
  • Low gate charge Qg results in simple drive requirement ( Typ. 90nC)
  • Improved Gate, avalanche and high reapplied dv/dt ruggedness
  • Reduced RDS(on) ( 110mΩ ( Typ.)@ VGS = 10V, ID = 22A)
  • Reduced Miller capacitance and low Input capacitance ( Typ. Crss = 40pF)
  • Improved switching speed with low EMI
  • 175oC rated junction temperature

Tools and Resources

Product services, tools and other useful resources related to FDH44N50

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDH44N50

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

Yes

N-Channel

PowerTrench® T1

TO-247

High Voltage

Standard

0

Single

0

500

120

±30

4

44

750

-

-

-

90

5335

31

14

645

40

$5.1328

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.