P-Channel POWERTRENCH® MOSFET, -40 V, -100 A, 4.4 mΩ

Favorite

Overview

P-Channel POWERTRENCH® MOSFET, -40 V, -100 A, 4.4 mΩ

  • Automotive Engine Control
  • PowerTrain Management
  • Solenoid and Motor Drivers
  • Distributed Power Architectures and VRM
  • Primary Switch for 12 V Systems
  • Electrical Power Steering
  • Integrated Starter/Alternator
  • Electrical Power Steering
  • Integrated Starter/Alternator
  • Typical RDS(on) = 6.0 mΩ at VGS = -10V, ID = -70 A
  • Typical Qg(tot) = 50 nC at VGS = -10V, ID = -70 A
  • UIS Capability
  • Qualified to AEC Q101
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDD9509L-F085

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

N

-40

7.5

P-Channel

Single

± 16

-3

-90

150

~NA~

15

23

50

3350

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :