N-Channel PowerTrench® MOSFET 40 V, 90 A, 3.2 mΩ

Favorite

Overview

N-Channel PowerTrench® MOSFET 40 V, 90 A, 3.2 mΩ

  • This product is general usage and suitable for many different applications.
  • Typical RDS(on) = 2.3 mΩ at VGS = 10 V, ID = 80 A
  • Typical Qg(tot) = 42 nC at VGS = 10 V, ID = 80 A
  • UIS Capability
  • RoHS Compliant
  • Qualified to AEC Q101

Search

Close Search

Products:

1

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Configuration

V(BR)DSS Min (V)

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

RDS(on) Max @ VGS = 10 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Pricing ($/Unit)

Loading...

FDD9409-F085

Active, Not Rec

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

Y

N-Channel

Single

40

±20

4

90

150

-

-

3.2

-

42

3130

$0.6693

More Details

Show More

1-25 of 25

Products per page

Jump to :