N-Channel PowerTrench® MOSFET 30V, 73A, 8.2mΩ

Favorite

Overview

This N-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. It has been optimized for low gate charge, low rDS(ON) and fast switching speed.

  • This product is general usage and suitable for many different applications.
  • RDS(ON) = 8.2 mΩ @ VGS = 10V @ ID = 35A
  • RDS(ON) = 10 mΩ @ VGS = 4.5V @ ID = 35A
  • High performance trench technology for extremely low rDS(ON)
  • Low gate charge
  • High power and current handling capability

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDD8876

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

N

30

8.2

N-Channel

Single

20

2.5

73

70

-

10

13

18

1700

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :