N-Channel PowerTrench® MOSFET, 100V, 32A, 0.036 ohm

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • rDS(ON) = 32mΩ(Typ.), VGS = 10V, ID = 32A
  • Qg(tot) = 18.5nC (Typ.), VGS = 10V
  • Low Miller Charge
  • Low Qrr Body Diode
  • UIS Capability (Single Pulse and Repetitive Pulse)
  • Qualified to AEC Q101Formerly developmental type 82755
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDD3682

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

Y

100

36

N-Channel

Single

±20

20

5.5

95

-

60

-

18.5

1250

$0.4433

More Details

Show More

1-25 of 25

Products per page

Jump to :